Global

Depending on the type of fuel used and the application in which it is used, air heaters, can have many configurations. Choose from the wide range of heaters from Munters to meet your needs.

GPn/GCn Air Heater are designed for a flexible use in heating for poultry and heating for greenhouse.
The GF Mobile Air Heaters are designed for cost effective heating solutions in a wide variety of applications, including heating of greenhouses (horticulture), heating of poultry houses and industrial structures.
The GAlp Hanging Air Heaters are designed for cost effective heating solutions in a wide range of applications. Specifically it is used for heating for pigs (swine, hogs), heating for poultry and heating for greenhouses (horticulture).
The GX Portable Air Heaters are designed for cost effective spot heating and is specifically used for heating of poultry and heating of pigs, swine and hogs.

 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011