AgHort / Climate for Pigs / Ventilation

 

Whether it is a matter of finding the ideal way for air to enter the structure; be exhausted from the structure; or, be circulated inside the structure, Munters has the answer. Choose from the wide range of products and systems from Munters.

The Advantage® belt drive fan line brings performance and reliability to producers who demand the best value.
Classic™ high volume recirculation fans and panel fans.
Aerotech's Curtain & Baffle Machines are used to operate curtains,air inlet baffles and vent doors.
EDX26 Air blowers are developed to break up stratified heat, humidity and stagnant air, specifically for ventilating and circulating air in greenhouses and pig structures.
The EM36 is ideal choice to meet high airflow capacity requirements. For swine application the stainless version is now available.
EM50n is a further development of the well-recognized and proven EM50 E-line exhaust fans. For swine application the stainless version is now available. Other applications are poultry ventilation and greenhouse or horticulture ventilation.
Euroemme® TU chimney extraction fan range is designed to perform reliably under the strenuous conditions associated with the ventilation of closed livestock structures such as poultry ventilation and pig ventilation.
IL air inlets are designed to be used as ceiling mounted air inlets in ventilation systems for pigs (swine, hogs).
IS air inlets are designed to be used as ceiling or roof inlets in specifically ventilation systems for pigs (swine, hogs). 
IW air inlets are designed to be used as wall mounted air inlets in livestock structures, more specifically for poultry ventilation and ventilation for pigs (swine, hog).
WF exhaust fan is a simple, high quality fan with optimal performance at the best price.
Choose the Vortex® fan line for maximum performance and efficiency. 51" and 55" belt drive models.
Choose the Vortex® fan line for maximum performance and efficiency. 9", 14", 16", 18", 24" and 26" direct drive models.
The new BI28 bi-flow ceiling inlet with an all new design created using the latest in computer aerodynamic modeling.
Aerotech air inlets for swine/pig buildings give a more precise control of airflow and building temperature.
Replace the inefficient tunnel curtains with the tunnel doors from Aerotech to help increase the productivity of your building.
 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011