AgHort / Climate for Dairy / Cooling

 

Evaporative cooling is nature's recipe for efficient climate control. Requiring low energy input, it is ideally suited for applications in Agriculture. Munters offers a wide range of products and systems suitable for use in agriculture.

Combine the high cooling efficiency of CELdek® pads with the tough and resilent MI-T-edg® treatment for years of reliable cooling.
The refreshing DCP30 unit is a compact evaporative air cooling unit and is suitable for numerous fields of applications: specifically greenhouse, poultry, pig (swine) and dairy applications.
Each system utilizes the natural cooling effect of evaporation to efficiently cool the air entering your buildings.

 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011