Gas Cooling

Mist Elimination protects the process and downstream equipment from erosion and corrosion damage.

Many industrial processes require gas cooling. In air handling units behind cooling coils, in process and marine industries behind compressors and turbo-chargers. If the gas temperature falls below the dew point, condensation takes place.

 The gas forces transport the condensed liquid to downstream equipment. The condensed liquid either reduces the process efficiency or it causes erosion- and corrosion-damage.

Munters Mist Eliminators protect subsequent equipment against such undesirable risks.
Read more in the brochure Getting more out of your process.

The DH 2100 - CE (T 100) is a vane type mist eliminator used for many applications with horizontal gas flows. The vane is suited for low to high gas velocities and eliminates very fine droplets. This vane type separator can be configured to most individual performance demands using various pitchesand it provides energy saving operations due to the very low pressure loss.
The DH 5000 (TS-5 series) stainless steel droplet separator is a high performing vane type separator for horizontal flow. Customized to various applications,- such as evaporators, absorbers, gas scrubbers, desulphurization units, gas coolers, exhaust air treatment plants, chemical plants, natural gas processing plants - the DH 5000 series is the first choice for droplet separation under harsh operating conditions.
The DV 270 (T 271) droplet separator is a vane type separator for vertical flow. Used in many different applications the DV 270 became the so called 'all-rounder'
 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011