DCF - Two stage mist eliminator

Principle illustration of a two-stage separation system.The DCF two-stage solution combines inertial vanes with filter/ coalescers. They are 100% humidity proof and and self-extinguishing according to DIN 53438 standards. Filter/coalescers are according to EN779 in classes from G3 to F9. A good choice for higher efficiency needs, including removal of salt-laden droplets and solids from an air stream.

DCF is a series of advanced tailor made ready-to-install air intake systems which provides excellent protection against all types of droplets as well as particle filtration throughout a broad range of face velocities.
検索
 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011