AgHort / Climate for Horticulture / Ventilation

 

Whether it is a matter of finding the ideal way for air to enter the structure; be exhausted from the structure; or, be circulated inside the structure, Munters has the answer. Choose from the wide range of products and systems from Munters.

ED24 is the ideal exhaust fan whenever a high airflow capacity is required. ED24 fan is most commonly used in ventilation of greenhouses (horticulture).
Euromme® EDC air blower is developed to break up stratified heat, humidity and stagnant air. The unique propeller design is self-cleaning and, together with airflow rectifiers, allows the highest efficiency to be reached.
EDX26 Air blowers are developed to break up stratified heat, humidity and stagnant air, specifically for ventilating and circulating air in greenhouses and pig structures.
EM50n is a further development of the well-recognized and proven EM50 E-line exhaust fans. For swine application the stainless version is now available. Other applications are poultry ventilation and greenhouse or horticulture ventilation.
EMT30 or EMC30 are solutions to break up stratified heat, humidity and stagnant air. The fan types are most commonly used for ventilation of poultry houses and greenhouses, horticulture. 
Heating the inside of a building can be very expensive, especially if a lot of the heat generated is lost through areas of poor insulation. While the fan’s shutters provide an effective barrier to airflow when the fan is inactive, they do not provide an effective barrier to heat flow or heat loss. FI fan insulation panels are used in ventilation systems for poultry, ventilation for horticulture (greenhouse) and ventilation for pigs.
Grower® fans have set a new standard in the industry by delivering high airflow and efficiency at an incredibly low cost.
SM inlet shutters are suitable for use in the poultry and greenhouse ventilation systems.
SMT inlet shutters are designed for use as fresh-air intakes for livestock housing and greenhouse.
High quality components and precise engineering create a simple, high quality fan with optimal performance at the best price.

 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011