Close

Munters.com is using cookies to guarantee and improve the usability of the website. You can always erase cookies from munters.com or Read more about cookies

AgHort / Climate for Dairy / Ventilation

 

Whether it is a matter of finding the ideal way for air to enter the structure; be exhausted from the structure; or, be circulated inside the structure, Munters has the answer. Choose from the wide range of products and systems from Munters.

Apex™ fans combine economy with high performance "air-foil" technology.  Available in 36", 48" and 51".
Aerotech's Curtain & Baffle Machines are used to operate curtains,air inlet baffles and vent doors.
Euroemme® MFS fan series is based upon more than 30 years of experience gained in the design and manufacture of fans for use in cutting edge agriculture applications.
Grower® fans have set a new standard in the industry by delivering high airflow and efficiency at an incredibly low cost.
Choose the Vortex® fan line for maximum performance and efficiency. 51" and 55" belt drive models.
Choose the Vortex® fan line for maximum performance and efficiency. 9", 14", 16", 18", 24" and 26" direct drive models.
Replace the inefficient tunnel curtains with the tunnel doors from Aerotech to help increase the productivity of your building.

 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011