Close

Munters.com is using cookies to guarantee and improve the usability of the website. You can always erase cookies from munters.com or Read more about cookies

AgHort / Climate for Dairy / Ventilation

 

Grower® Fans 18" - 48"

Product information
Ventilation

Advantages
• High strength galvanized tubular struts
• Aerodynamic propellers
• Motors are totally enclosed
• Direct or belt drive option
• AeroLink Plus™ belts offer longer belt life
• Plastic shutters with minimal airflow resistance
• Variety of housings available:
• Economical wood housing with galvanized wire inlet/discharge guards
• Galvanized-steel panels in 2 depths
Product Description

FEATURES
Grower® fans have set a new standard in the industry by delivering high airflow and efficiency at an incredibly low cost.  Plus, they carry the industry's most respected name for quality, reliability and service.

Grower fans feature high strength galvanized tubular struts providing superior rigidity and motor/bearing mounts with parallel "L-beam" design for solid stability and minimal airflow resistance. The aerodynamic propellers deliver high airflow and efficiency.
 
Motors are totally enclosed for protection from the environment. Even the internal wiring connection box is sealed.  Plastic shutters open easily with minimal airflow resistance, yet close tightly to prevent air leaks.

Compare the Grower's features. Compare the performance.  Compare the efficiency. Compare the quality.
 
BENEFITS
Additional Grower Fan Packages
 
Q-Package fans are available in 36" or 48" direct drive (shown) models or belt drive with straight galvanized steel wall housings, plastic inlet shutters and galvanized wire discharge guards.
 
L-Package fans feature a deeper housing which provides the 7" of clearance to moving parts required by some safety codes.

18" - 48" Economical Wood Housing fans available in direct or belt drive with galvanized propellers, wood housings, galvanized wire inlet and discharge guards.

18" - 48" M-Series fans with direct or belt drives, galvanized steel housings, galvanized front and rear wire guards. Twin eye-bolts permit easy hanging for inhouse air circulation.
 
Belt Options
 
AeroLink Plus™ belt
Reduced vibration, wear and stretching add up to long life. In addition, AeroLink Plus belts eliminate the need for a belt
tightener.
 
Belt Tightener
If a belt tightener is preferred, we offer a revolutionary new design.
 
Contact the Ventilation Systems Experts for more information on the best ventilation system for your agricultural or horticultural project. 1-888-335-0100 or +01-517-676-7070 or aghort.info@munters.com
 
 
For inquiries related to Munters industrial or commercial products, call (800) 843-5360 or email dhinfo@munters.com
 

 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011