Close

Munters.com is using cookies to guarantee and improve the usability of the website. You can always erase cookies from munters.com or Read more about cookies

AgHort / Climate for Dairy / Ventilation

 

Apex™ Fans

Product information
Ventilation

Advantages
• Outstanding value in noncorrosive environments
• Galvanized-steel panels, supports and tubular struts
• Cast-aluminum propellers feature limited lifetime warranty
• High quality AeroLink Plus™ belts offer a longer life
• High quality cast iron pillow block bearings assure longer life
• Single phase, 3 phase, 2 speed and 50 hertz motors available for most models
Product Description

FEATURES
Economical high performance Apex™ fans from Munters with "air-foil" technology provide the features you like at a price you'll love. High efficiency and high airflow coupled with outstanding durability and reliability are hard to beat.

The Apex line is ideal for noncorrosive environments. Heavy gauge galvanized-steel panels, supports and high strength galvanized tubular struts provide a superior core for the fan.

High quality, greaseable, cast iron pillow block bearings assure longer life. Large pulleys provide greater belt wrap. This means belt tension can be lower without slippage. Less stress increases life for the belts and bearings.

With a selection of sizes, housings, discharge cones, guards and shutter options the Apex is sure to fit your application.
 

Housing and Panel Options

  • Full depth galvanized tilt housing with guard and plastic shutter
  • Full depth galvanized tilt housing with guard and plastic shutter
  • Apex panel fan can be used with either housing option

 

Belt Options

  • Reduced vibration, wear and stretching add up to long life. In addition, AeroLink Plus belts eliminate the need for a belt tightener.
  • If a belt tightener is preferred, we offer a revolutionary new design. AeroLink Plus™ belt

Contact the Ventilation Systems Experts for more information on the best ventilation system for your agricultural or horticultural project. 1-888-335-0100 or +01-517-676-7070 or aghort.info@munters.com

For inquiries related to Munters industrial or commercial products, call (800) 843-5360 or email dhinfo@munters.com

 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011