Close

Munters.com is using cookies to guarantee and improve the usability of the website. You can always erase cookies from munters.com or Read more about cookies

Global

One of the main developed areas is the dehumidification area where Munters through some 30 years has elaborated on smart dehumidification techniques.

XR22 and XR28R are suitable both for residential and commercialpurposes. The wheeled units are easily moved to reduce moist content in the air in a number of applications.
Three units ranging from 30 to 75 liters of water per day extracted out of the air are available. The integrated controller can be equipped with a hygrostat (optional) which automatically turns the units on when dehumidification is needed.
Four units ranging from 23 to 88 liters of water per day extracted out of the air are available. The integrated controller can be equipped with a hygrostat (optional) which automatically turns the units on when dehumidification is needed.
Nominal air flow 190m ³/h. Maximum power: 0.95 kW
Nominal air flow 210m ³ / h. Maximum power: 1.01 kW
Die-cast aluminium units suited for all kinds of applications. Also suitable for heavy duty applications (shock/vibration proof, mobile applications).  
Die-cast aluminium units suited for all kinds of applictions. Also suitable for heavy duty applications (shock/vibration proof mobile applications).  
 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011