Close

Munters.com is using cookies to guarantee and improve the usability of the website. You can always erase cookies from munters.com or Read more about cookies

DV 210+ Series

The DV210+ systems are built into the top section of the scrubber/absorber tower, primarily of a Flue Gas Desulphurization (FGD) plant.

Excellent performance of mist eliminators is very important for the success of the desulphurization unit: the fewer liquid particles pass the mist eliminator, the lower the environment pollution. When two stages are applied coarse and fine-separator are either mounted on 2 or ideally in a single layer of support beams. The installation on a single layer benefits installation time, total required absorber/ scrubber height thus reducing investment costs for the steelworks. Washing systems are completely integrated to the DV210+ modules, thus no separate support structure for the washing system is needed. For application with high cleaning requirements the DV210+ is equipped with both upstream and downstream cleaning devices.

Design I – The classical design. One single stage or 2 superposed V shaped units on 2 support layers. Flushing systems are installed on either up- and/ or downstream side of the misteliminators.
Design II – Better usage of washing liquids. Two superposed units with 2 counter oriented V shaped units. The washing liquid of the upper stage drains through the lower level, thus a better usage of the washing water is achieved. Less installation height is needed than for Design I.
Design III – Minimized height and single support beam layer. Two superposed units forming a diamond structure.
 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011