Munters fornisce soluzioni e servizi per oltre 20 settori industriali nel mondo. I separatori di gocce Munters separano meccanicamente le particelle liquide dalla fase gassosa .
Le gocce causano seri problemi tecnici in un processo industriale, quali ridotto rendimento, danni fisici ai componenti a valle, perdita di prodotti e fluidi di processo.
Munters ME produce principalmente sistemi per la pulizia dei gas, immissione di aria ambiente, olio e gas, raffreddamento ed evaporazione gas. Questi prodotti sono utilizzati nelle centrali termiche, industrie manifatturiere, chimiche, petrolchimiche, cartiere, per la lavorazione dello zucchero, dell’acciaio, per la produzione di fertilizzanti, HVAC, per applicazioni navali ecc.
Efficient mist elimination protects the environment. Scrubber liquids are effectively separated to meet the emission requirements. Emission gas cleaning is the removal of contaminants from gas flows prior to its release...
Efficient removal of liquid process carry-over, condensed liquids and contaminants. No industry other than the oil and gas industry has such challenging applications for mist eliminators. Beside liquids process gas...
Corrosion protection of downstream equipment and keeping filters dry. At sea and in costal climates, the battle against unwanted moisture is endless, but winnable. Munters offers modern Mist Elimination and snow-,...
Protecting the process and downstream equipment from erosion and corrosion damage. Many industrial processes require gas cooling. In air handling units behind cooling coils, in process and marine industries behind...
Mist Elimination keeps the air conditioning system dry. Mist eliminators remove the rain from the incoming fresh air before entering the air handling unit. This keeps the prefilters dry and it avoids the increase of...
Recovery of valuable product, protection of the distillate phase from contaminants and protection of downstream duct against re-entrained contents. Thermal separation of products by evaporation is widely used throughout...