Archives and Museums

American Air Museum in Britain

Munters dehumidifiers are used worldwide to protect film, tapes, documents, books, and artefacts in archives, museums, and libraries. Temperature and pollutants are important factors in preserving documents. In general the humidity and temperature have to be as stable as possible and pollutants should be kept to a minimum. In some cases entire museums or libraries are climate controlled with Munters systems. A benefit of using a Munters system is that it minimises energy consumption.  

Galleries, Museums and Libraries are public places requiring ventilation air that carries a high moisture load. For these types of buildings a dehumidifier treating the load at its source (i.e. fresh air before it enters the building) is most suitable. Archives have less public access and therefore less ventilation meaning that treating the return air is more appropriate.  

Using dehumidification has the following advantages:    

Archive room

 

 

 

 

Browse Air Treatment Problems & Industries
 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011