ML series desiccant dehumidifiers (180 - 1700 m³/h)

Excellent all-round units with integrated humidistats. Condensation units available as options, just like gasregeneration on the biggest units.

Nominal airflow 180 m³/h. Max. power consumption 2,05 kW at full load.  
Nominal airflow 270 m³/h. Max. power consumption 3,06 kW at full load.
Nominal airflow 420 m³/h. Max. power consumption 4,57 kW at full load.
Nominal airflow 690 m³/h. Max. power consumption 7,82 kW at full load.
Nominal airflow 1100 m³/h. Max. power consumption 12,75 kW at full load.  
Nominal airflow 1350 m³/h. Max. power consumption 15,16 kW at full load.  
Nominal airflow 1700 m³/h. Max. power consumption 21,2 kW/50Hz, 21,6 kW/60Hz at full load.    
Nominal airflow 180 m³/h. Max. power consumption 2,57 kW at full load. With air cooled condenser.
Nominal airflow 2300 m³/h. Max. power consumption 28,9 kW/50Hz, 29,6 kW/60Hz at full load.  
Nominal airflow 270 m³/h. Max. power consumption 3,70 kW at full load. With air cooled condenser.
Nominal airflow 420 m³/h. Max. power consumption 6,12 kW at full load. With air cooled condenser.
Nominal airflow 690 m³/h. Max. power consumption 9,37 kW at full load. With air cooled condenser.
Browse Air Treatment Division Problems & Industries
 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011