MCD series desiccant dehumidifiers (10 000 - 15 300 m³/h)

The MCD (Munters Configurable Dehumidifier) is using the temperature independent sorption principle based on HPS (High Performance SilicaGel) rotor as the dehumidification method. It works efficiently in a wide tempurature range -20 oC and 40 oC. For this reason the dehumidifier is suitable for a lot of different applications.

Nominal airflow 10 000 m³/h. Max. power consumption 119 kW/El and 17 kW/Steam or Gas at full load.
Nominal airflow 12 000 m³/h. Max. power consumption 149 kW/El and 17 kW/Steam or Gas at full load.
Nominal airflow 14 000 m³/h. Max. power consumption 167 kW/El and 17 kW/Steam or Gas at full load.
Nominal airflow 15 300 m³/h. Max. power consumption 117 kW/El and 15 kW/Steam or Gas at full load.
Browse Air Treatment Division Problems & Industries
 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011