Optimise product coating

Coating processes can be shortened and made more consistent by adding dry air. Regardless of the season, the climate conditions in the coater will be stable all year round thereby securing optimal conditions. Hereby the productivity increases and energy costs are cut by 10-15%. The risk of contamination of the conditioning system by any wet return air would be eliminated by using a Munters Desiccant dehumidification system.  

  • Year-round consistent production
  • Productions increase of 15-20%
  • Shorter drying times
  • Easier to comply with GMP regulations
  • Typical energy savings of 10-15%

The Munters dry air system is the simplest, most precise way of achieving and controlling the accurate humidity conditions required. 

Coating tablets    

Shiny surface
 
Air Treatment Industries & Problems
 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011