Thailand - English

CELdek® MI-T-edg

Product information
Evaporative Cooling Pads

Advantages
High Efficiency
• Maximum Cooling and Humidification
• Low Pressure Drop
• Less Costly to Operate

Low Maintenance
• Self Cleaning Flute Design
• Specially Treated, Algae Resistant Substrate
• Routine Maintenance Can Be Performed While the System is Operating

Long Service Life
• Engineered to Resist Deterioration
• Optional MI-T-edg Edge Protection, for Longer Life
Product Description

FEATURES
Munters CELdek® is a high efficiency evaporative cooling media engineered to provide maximum cooling and humidification, low pressure drop and years of reliable service.
 
High Cooling Efficiency
Exceptional cooling rates are achieved due to the design, manufacturing and materials used in CELdek.

High Face Velocity
The shallower angle of Munters unequal flute design allows high velocity air to travel through the pad without water droplet carryover.

Self-Cleaning Design
The steeper angle of Munters unequal flute design flushes dirt and debris from the surface of the pad. This cleaning action directs water toward the air entering face of the pad where it is needed most.

Low Pressure Drop
The shallow angle of Munters unequal flute design allows high velocity air to travel through the pad without significant resistance or water droplet carry over.

Simple to Maintain
In most cases, routine maintenance can be performed while systems
are still operating. When properly maintained, Munters CELdek® pads
will provide many years of highly efficient cooling and humidification.

 
MI-T-edg Protection:
Protective Edge Coating
MI-T-edg algae resistant edge coating is available for all sizes of CELdek® evaporative cooling media for longer pad life and easier cleaning.

Munters MI-T-edg is a tough and resilient edge treatment applied to the air entering face of a CELdek® pad. It has been formulated to withstand repeated cleaning without damaging the pad.
 
Algae and Weather Resistant
Munters MI-T-edg is nonporous and quick drying. It prevents algae and minerals from anchoring themselves into the bstrate of the pad, so they slough off when dried. MI-T-edg also protects CELdek pads from the damaging effects of severe weather and long term exposure to UV light.
 
Extends the Life of Pads
Munters MI-T-edg protective edge coating extends the life of the pad over that of non-treated pads.
Search
 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011