DF Series

Principle illustration of a single-stage separator system.The DF single-stage solution offers good protection for forced- and naturally ventilated spaces.

Suitable for all weather conditions, e.g. spray, mist, rain and heavy rain.

DF 2100 is a ready-to-install droplet separator which provides high efficiency droplet separation and low pressure drop, even at high face velocity. The droplet separator can be configured to most individual performance and installation situations, providing a cost-effective solution.
DF 2500 is a ready-to-install droplet separator which provides high efficiency droplet separation and low pressure drop, even at high face velocity, for energy saving operation. DF 2500 droplet separator is the best choice, when mist behind cooling coils needs to be removed.
DF 3500 droplet separator is developed to suit a wide range of applications. The various outfit options cover the most typically occurring installation variations. However, tailor madedroplet separators are frequently delivered based on customers’ individual specifications.
DF 4800 is a ready-to-install droplet separator which provides high efficiency droplet separation and extreme low pressure drop, even at medium face velocities, for energy saving operation.The droplet separator can be configured to most individual performance and installation situations, providing a cost-effective solution.
 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011