Emission Gas Cleaning

Two stainless steal chimneys in front of a pink sky.

Mist elimination protects the environment. Scrubber liquids are effectively separated to meet the emission requirements.

Emission gas cleaning is the removal of contaminants from gas flows prior to its release to the atmosphere. Nowadays the majority of cleaning processes is based on wet scrubbing or absorbing and deal with liquid droplets as solvent.

The task of the mist eliminator is to stop the ejection of droplets into the atmosphere thus protecting the environment and the protection of downstream equipment such as gas-gas heat exchangers. Meeting the growing efficiency demands of wet scrubbers and absorbers in removing contaminants from the gas phase requires mist eliminators that operate under broader process conditions. On top cost optimization in new plant design or upgrade of plant capacity has lead to higher gas velocities making the task for the mist eliminator more challenging.

Munters customers apply the technology of vane type separation in thousands of installations all over the world since 4 decades.

Munters provides a fine range of separation systems beside services functions for all known wet scrubbing devices. Single; double or triple stage separation systems including washing systems as well as installation supervision on site.

Read more in the brochure Theory and Practice.

The DV210+ systems are built into the top section of the scrubber/absorber tower, primarily of a Flue Gas Desulphurization (FGD) plant.
The DH 2100-FGD (T 100) is a vane type droplet separator for horizontal gas flow direction, typically used in a panel design in the horizontal duct section of FGD absorbers.
The DV 880 (8800-Series) mist eliminator is a vane type separator for vertical gas flows. The DV 880 is typically used as 2-stage mist eliminator for medium to high liquid loadings
The DV 270 (T 271) droplet separator is a vane type separator for vertical flow. Used in evaporators, absorbers, gas scrubbers, desulphurization units, gas coolers, exhaust air treatment plants and chemical plant the DV...
DS 8000 is a series of spin vane separators removing droplets for both vertical and horizontal gas flow. The DS 8000 series avoids stack raining efficiently. Compared to other possiblities the spin vane separators are a...
 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011