Mist Elimination

Mist elimination for gas cleaning

Munters supplies solutions and services to over 20 industries in the world. Munters mist elimination systems separate liquids from the continuous gas phase.

Liquid droplets cause severe technical problems in a process such as reduced process efficiency, physical damage to downstream components, loss of product and process fluids.

 Munters supplies complete solutions to engineering companies and end users to overcome the technical and environmental risks in order to secure ideal process results. The technical expertise comprises equipment design, flow studies, separation performance guarantees and the delivery of hardware as well as the supervision of installation. During the design phase the customer has a great choice of several consulting services in order to fully extract the technical benefits of the vane type technology.

Munters ME manufactures Mist Elimination Systems primarily for gas cleaning, intake of ambient air, oil and gas, gas cooling and evaporation. They are found in power plants, process industry, chemical, petrochemical, pulp and paper, sugar, steel, fertilizer, HVAC, shipbuilding and Marine and Offshore applications, etc..

More information about the Technical Background, Research & Development and Scope of Supply can be found under the Relevant links on the right hand side.

Efficient mist elimination protects the environment. Scrubber liquids are effectively separated to meet the emission requirements. Emission gas cleaning is the removal of contaminants from gas flows prior to its release...
Efficient removal of liquid process carry-over, condensed liquids and contaminants. No industry other than the oil and gas industry has such challenging applications for mist eliminators. Beside liquids process gas...
Protecting the process and downstream equipment from erosion and corrosion damage. Many industrial processes require gas cooling. In air handling units behind cooling coils, in process and marine industries behind...
Corrosion protection of downstream equipment and keeping filters dry. At sea and in costal climates, the battle against unwanted moisture is endless, but winnable. Munters offers modern Mist Elimination and snow-,...
Mist Elimination keeps the air conditioning system dry. Mist eliminators remove the rain from the incoming fresh air before entering the air handling unit. This keeps the prefilters dry and it avoids the increase of...
Recovery of valuable product, protection of the distillate phase from contaminants and protection of downstream duct against re-entrained contents. Thermal separation of products by evaporation is widely used throughout...
 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011