Air Treatment

Flash fallback

 

Munters Air Treatment has six primary product areas. Click any of the product areas below for more information, or choose your industry from the list on the right.

Stand Alone Dehumidifiers
View our product range of stand alone dehumidifiers for endless applications solutions and industries.

Combined Humidity and Temperature Solutions
Munters offer product solutions where both humidity and temperature control is required in the same space utilising Munters technology.

Munters Outdoor Air and Comfort Systems (MOAS)
Remove ventilation loads and efficiently deliver low dewpoints to the space at sensible room neutral conditions using MOAS.

Indirect and Direct Evaporative Cooling and Heating
Supplying energy efficient summer cooling utilising 50% less energy without adding moisture to the air stream.


VOC Abatement
Efficient VOC Abatement to take toxic compounds from the air.


After Sales Service
Every product needs the right care. Munters After Sales Service helps you get the best out of the equipment and extend it life.

Air Treatment Industries & Problems
 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011