Electronics & Semi-conductors

Electronics

Many semi-conductor and electronics manufacturing processes and operations require closely controlled dry conditions. The presence of excessive humidity / moisture causes corrosion of 'circuit points', condensation on a microchip's circuit surface and improper adhesion of photoresists causing operational failure of the semi-conductor assembly process. To provide the right working conditions in dry rooms and clean rooms desiccant dehumidifiers are used.

Next to creating optimal and dry conditions, Munters has a range of Zeol VOC Abatement products to clean exhaust air laden with Volatile Organic Compounds (VOC).

 

Browse Air Treatment Problems & Industries
Industries
 
 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011