Moisture absorption prevention

Pills in blister packaging

The climate needs to be strictly controlled during production, packing and storing of hygroscopic products.  

Moisture absorption can disturb the precise function of a final product, just as the shelf life is affected if the product takes up moisture during production.  

Some products need to be produced and packed in environments with relative humidity levels below 25%RH.     

The Munters dry air system is the simplest, most precise way of achieving and controlling the accurate humidity conditions required and is a world wide supplier of these systems    

Wet sponge

 

 

Browse Air Treatment Problems & Industries
 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011