Since the 1970’s, Munters desiccant dehumidifiers have been creating the ideal conditions for surface preparation and coating. Historically, condensation caused failures when coatings were applied in cold weather or in humid climates; such failures were so common and costly that coating operations were often brought to a standstill because of changes in weather.
Today, Munters continues to lead the way in delivering efficient and effective equipment to dehumidify, heat or cool the coating environment. The benefits to our customer are clear - condensation problems are eliminated, negating corrosion and coating failures; coating life is improved and productivity is maximised.
For further information please call us today.