For over 60 years Munters has engineered and manufactured equipment to solve humidity and climate control problems. This experience has resulted in a deep knowledge of all kinds of applications ensuring we deliver the right result and all the benefits of dehumidifier ownership without the cost and commitment.
Improving production line conditions
We know that securing high product quality in the process industry is vital. In the manufacture of food and pharmaceutical products, Munters can rapidly and expertly respond if the moisture level rises to a point where production is compromised. Munters dedicated equipment allows production to continue whilst fulfilling the strict demands of hygiene and safety.
Stabilising conditions within power stations
Corrosion of power station plant and equipment during periods of repair or shut down can be a very expensive and time consuming problem. The corrosion rate during an outage can be accelerated by the presence of acids and dissolved salts as well as the presence of hygroscopic salts which absorb moisture from the surrounding air. The oxidation of steel requires the presence of moisture and oxygen. Using our dry air method, one of these factors is eliminated effecting preventing corrosion.
For further information please call us today.