The damage suffered as a result of leaking pipes should not be underestimated - a 0.5mm leak could lose 20 litres of water every hour.
Even if a leaking pipe is noticed, the cost and disruption associated with locating the source could be considerable. Too often walls and floors are unnecessarily damaged and there are no guarantees that the leak will be found.
Using the latest proven scientific techniques such as acoustic profiling, thermal imaging, endoscopy or tracer gas technology, our technicians can identify the location of a hidden leak quickly, cost effectively, precisely and with minimal damage to walls and floors.