Detecting leaking roofs

If left unchecked, roof leaks can lead to damage in the roof and throughout the building, with the most serious and costly scenario being a total replacement of the roof and ceiling below.  

The  business interruption and loss of trade associated with such a scenario could prove to be catastrophic and is entirely avoidable.  

Using the latest technologies to detect temperature differences in the roof material, our technicians can identify areas of trapped moisture and damaged insulation,  enabling customers to take the appropriate action whether that be a minor repair or in the worst case scenario - a completely new roof. This detection method is both non-destructive and quick. For example a 500m2 roof be scanned and assessed in as little as four hours.  

 
Case studies
Select your industry sector below