Electrical circuits are subject to deterioration and over time faults will occur if not detected. As the electrical current flows through a circuit heat is generated and over time, the amount of heat will increase as the contact surface of the circuit weakens ultimately leading to power failure or in some cases fire.
Using infra-red cameras to detect differences in heat emissions, we are able to identify areas and/or components that are running in excess of their power specification and therefore susceptible to failure. With this information, the customer can best decide the appropriate course of action.