ProDry13Y

Product information
M/MG/MH/MCS series

Advantages
* Ergonomically optimised design.
* Low weight - easy to carry.
* Stackability
- during transport
- in operation.
* Easy to service
- quick filter exchange.
* Easy to clean.
* High performance fan.
Downloads
Product Description

FEATURES
The ProDry M13Y is a user friendly high performance desiccant dehumidifier optimised for water damage restoration work.The design and the low weight facilitate easy transport by one person to and within the spaces to be dehumidified. A special design protects the buttons and humidistat socket against damage.
 
The design of the dehumidifier allows the unit to be stacked, both during transport and in operation where minimum floor space is needed.
 
ProDry M13Y has been designed to be extremely easy to service. Filter change requires less than 15 seconds and without any need for tools.
 
The rotor module in the unit has been designed to work in tough environments without being damaged resulting in a long rotor life. Its rugged formed metal frame and access panels are produced from stainless steel.
Browse Dehumidification Division Problems & Industries