ML180

Product information
ML series

Advantages
  • Requires minimal floor area.
  • Unique plastic rotor casing 100 %  corrosion resistance.
  • Dehumidifies efficient down to -20ºC.
  • Dehumidifies to low dewpoint.
  • Interchangeable front and back panels - easier to install.
Downloads
Product Description

FEATURES
The ML180 desiccant dehumidifier is designed to efficiently dehumidify in low moisture applications. It is equipped with an internally sealed rotor unit. The rotor casing is constructed of durable thermoset plastic and contains isolated sections that provide a precise balance for dehumidification, reactivation, and heat recovery airflows.Its rugged formed metal frame and access panels are produced from corrosion resistant Aluzink®.
The electrical control system conforms to EN 60204 (IEC204) standards. The electrical components are mounted on busbars and are constructed of halogen-free plastic. The electrical system is designed for up to 690V and 60ºC. ML Series dehumidifiers conform to both harmonised European Standards and to CE marking specifications.
Browse Dehumidification Division Problems & Industries