IceDry 800/1400

Product information
IceDry

Advantages
* Increased efficiency of
evaporators.
* Safer storage
- no slippery floors.
* No need for defrosting.
* No ice on products
 - ensuring quality.
* Less mechanical failures
 - reduced maintenance costs.
 
 
Product Description

FEATURES
By installing an IceDry dehumidifier inside the cold store a frost free cold store can now be a reality. An airlock is no longer needed. When IceDry is installed, accumulated ice and frost will gradually evaporate until the store is completely free from ice and frost.
IceDry is the only dehumidifier that has been developed especially for installation inside a cold store. The tough, cold environment demands new and special features created with the sole purpose of ensuring that the unit runs reliably and energy efficiently.
Installation is simple. IceDry is positioned close to a wall and needs only a few metres of ducting around it. Reactivation air is taken from the room next to the cold store.
As soon as the unit is connected to power and switched on it will start to reduce ice and snow.
 
Browse Dehumidification Division Problems & Industries