Save with Munters DryCool™

 

The Drycool™ system provides operators with the ability to control temperature and humidity independently. A Drycool™ unit is designed to cost-effectively treat 100% makeup air and can work in conjunction with your existing A/C system or energy recovery ventilator (ERV). It controls humidity on an as-needed basis, when humidity levels exceed setpoint.
 
The Drycool™ system operates cost-efficiently because all of the energy required for the operation of its desiccant dehumidifier is recycled from cooling components. The Drycool™ unit combines the benefits of desiccant dehumidifiers with packaged DX cooling utilizing the condenser heat to reactivate the desiccant allowing the pre-treatment of venitlation air.
Browse Air Treatment Problems & Industries
 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011