MLT series desiccant dehumidifiers (350 - 3000 m³/h)

The MLT range: Especially optimised series for storage applications. Air volumes range from 350 to 3000 m³/h. High capacity at low energy consumption.

Nominal airflow 350 m³/h. Max. power consumption 2,05 kW at full load.
Nominal airflow 800 m³/h. Max. power consumption 5,12 kW at full load.  
Nominal airflow 1400 m³/h. Max. power consumption 8,37 kW at full load.
Nominal airflow 3000 m³/h. Max. power consumption 22,0 kW/50Hz, 22,6/60Hz at full load.
Nominal airflow 350 m³/h. Max. power consumption 2,57 kW at full load. With air cooled conderser.
Nominal airflow 800 m³/h. Max. power consumption 6,67 kW at full load. With air cooled condenser.  
Nominal airflow 1400 m³/h. Max. power consumption 9,92 kW at full load. With air cooled condenser.  
Browse Air Treatment Problems & Industries
 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011