ComDry series desiccant dehumidifiers (80 - 210 m³/h)

The ComDry series are specially designed to control humidity and eliminate damaging condensation in any environment.  The ComDry dehumidifiers are robustly built from corrosion resistant light weight material.  A multifunction control panel provides a variety of control options making the ComDry extremely flexible and energy efficient. 

The compact size give unlimited options for small spaces including storage and preservation, water works and construction.

Click for the full range in our ComDry Series Brochure (5mb)

Nominal air flow 190m ³/h. Maximum power: 0.95 kW
Nominal air flow 210m ³ / h. Maximum power: 1.01 kW
Nominal air flow 160m ³/h. Maximum power: 1.01 kW
Nominal air flow 170m ³/h. Maximum power: 1.02 kW
Browse Air Treatment Problems & Industries
 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011