M/MG/MH/MCS series desiccant dehumidifiers (50 - 300 m³/h)

Small, solid units designed for use in minor archives, depots, waterworks, containers, vehicles and defence applications. From 50m³/h to 300m³/h.

Die-cast aluminium units suited for all kinds of applications. Also suitable for heavy duty applications (shock/vibration proof, mobile applications).  
Die-cast aluminium units suited for all kinds of applictions. Also suitable for heavy duty applications (shock/vibration proof mobile applications).  
Die-cast aluminium unit, a proven workhorse! Durable unit for standard as well as heavy duty applications (shock/vibration proof). Also available with condensor.  
Condensor unit that transfers humidity into liquid water which can be drained away. Optimised for wall mounting! Stainless Steel casing.  
Condensor unit that transfers humidity into liquid water which can be drained away. Optimised for portability (rental business)! Stainless Steel casing.  
New member of the ProDry family. Optimised for portablity (rental business). Stainless Steel casing.
M14X represents a new generation of sorption dehumidifier developed especially for water damage restoration projects that also has many other areas of application such as drying/dehumidification of smaller spaces.
Stainless steel unit. Especially designed for the MCS market, but also very suitable for all kinds of other applications. Available in mobile as well as condensor version.  
Browse Air Treatment Problems & Industries
 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011