MK series refrigerant dehumidifiers

The MK-series consists of a range of five units that are designed to efficiently dehumidify by cooling the air below its dew point. The MK-series has a built-in automatic defrosting system and can operate in temperatures as low as +5°C.

Munters MK Range

MK200
MK200 - dry air flow 200m³/h
Capacity 12,3L/24h (30°C, 80%RH)

MK300
MK300 - dry air flow 280m³/h
Capacity 21,6L/24h (30°C, 80%RH)

MK450
MK450 - dry air flow 400m³/h
Capacity 38,4L/24h (30°C, 80%RH)

MK800
MK800 - dry air flow 800m³/h
Capacity 51,6L/24h (30°C, 80%RH)

MK1000
MK1000 - dry air flow 1000m³/h
Capacity 76,6L/24h (30°C, 80%RH)

  • Robust construction, ergonomic design
  • Easily readable function display equipped with run hour meter
  • Covered water collection container with handle (not on MK1000)
  • Large wheels for easy mobility
  • Low energy consumption rotary type compressor (MK450 and upwards)
  • Environmentally friendly refrigerant R407C (MK200 R134a)
  • Automatic defrosting
  • Easy to service

 

Click on datasheet if you would like to download a datasheet.

Browse Air Treatment Problems & Industries
 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011