Australia - English

Product drying

The most common method for product drying is to introduce hot air, thus evaporating the moisture contained within the product. However this is not ideal as the increase in heat and humidity increases the risk of mould and fungus growth. This in turn can cause corrosion to machinery and the extra heat can damage the product being dried.

By using Munters dehumifiers the conditions can be kept constant to prevent these destructive conditions from occuring.

Herb drying Contact lens
Browse Air Treatment Problems & Industries
 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011