Product sticking / caking

Many powders and products attract and retain moisture.  This can lead to a reduction in product quality and also make it difficult to transport products.  Problems associated with high humidity are product sticking and caking.  When these products are stored in silos or bins or transported in pneumatic conveying systems, moisture causes these ingredients to stick to silo walls and cause blockages in the conveying lines.

Lower productivity, higher production costs and reduced product quality are the results of these problems.

Dehumidification systems are a simple and effective way to combat humidity problems.  These systems are widely used to prevent condensation and other moisture related problems such as sticking or lumping.    This translates into higher productivity, lower production costs, lower down time, and a higher quality product. 

 

Browse Air Treatment Problems & Industries
 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011