IceDry - Munters - Cold Store Dehumidifier. IceDry 800/1400. A special version of the ML, optimized for use in Cold Stores. A Munters IceDry® prevents and ...
When water is added to air, the temperature decreases. This is the principle used in what is called evaporative cooling. The human body works on the same ...
IceDry 800/1400. A special version of the ML, optimized for use in Cold Stores. A Munters IceDry® prevents and removes ice build up. » Read more ...
Nominal airflow 2700 m³/h. Max. power consumption 35,38 kW/El and 4,78 kW/ Steam or Gas at full load. Also available with steam or gas. » Read more ...
ML series - Munters - Dehumidifier. The ML180L desiccant dehumidifier with air cooled condenser is designed to efficiently dehumidify in unheated closed ...
Search - Munters. Munters' Moisture Control Services (MCS) Division, and its affiliates, are no longer part of the Munters Group. As from October 1, 2010 the ...
Comfortable Research at the University of Sydney - Munters. At the interdisciplinary Photonics Laboratory (iPL) operating in Australia's Sydney University ...
Chadderton Pool - Munters. 1 Oct 2010 ... Munters PoolAire system cuts energy costs by up to 30% The new Chadderton Wellbeing Centre Oldham UK brings ...
Munters' Moisture Control Services (MCS) Division, and its affiliates, are no longer part of the Munters Group. As from October 1, 2010 the MCS division is wholly ...