-
Aug 27, 2010 08:00 AM
On 30 June 2010, Munters disclosed that it had signed an agreement to divest division MCS to Triton. The transaction was conditional upon approval from the relevant competition authorities, and tha...
-
Jul 22, 2010 01:01 PM
An important milestone in Munters' development Munters signed an agreement to divest its MCS division, which is therefore reported on separate lines as discontinued operations. The deal value amou...
-
Jul 02, 2010 09:00 AM
Munters will be holding an audiocast and conference call following the second quarter report 2010. The report will be presented by Lars Engström, CEO and Martin Lindqvist, CFO. There will be a sess...
-
Jun 30, 2010 08:00 AM
Munters focuses on the core business and has therefore signed an agreement to divest division MCS to Triton. The deal value and estimated cash flow effect comprises cash payment and repaymen...
-
Apr 29, 2010 09:00 AM
Lithium battery production is a very demanding application for which Munters can provide optimal process air. A growing segment for Munters is dehumidification equipment for lithium battery ...
-
Apr 22, 2010 07:00 PM
At Munters' Annual General Meeting (AGM) today, April 22, 2010, at Ingenjörshuset in Stockholm, the proposals by the Board of Directors and the Nomination Committee were approved. Adoption of the ...
-
Apr 22, 2010 02:00 PM
Positive signs in an uncertain marketOrder intake amounted to SEK 1,543 M (1,724), down 2% adjusted[1]Net sales amounted to SEK 1,409 M (1,703), down 9% adjusted[1] EBIT before nonrecurring ite...
-
Apr 07, 2010 02:30 PM
Munters will be holding a presentation, audiocast and conference call following the first quarter report 2010. The report will be presented by Lars Engström, CEO and Martin Lindqvist, CFO. There wi...
-
Apr 01, 2010 08:30 AM
Munters Torkteknik AB has been selected as a nationwide supplier of water damage restoration services in Sweden by the Swedish construction company Skanska. Munters Torkteknik AB (MTT) is a part...
-
Mar 23, 2010 09:00 AM
Munters AB (publ) (the "Company") is holding the Annual General Meeting on Thursday 22 April 2010 at 5.00 p.m. CET, at Ingenjörshuset, Malmskillnadsgatan 46 in Stockholm. Registration starts at 4.00...
-
Mar 05, 2010 11:47 AM
Munters Corporation has been recognized as one of 10 suppliers to receive Intel Corporation's prestigious Supplier Continuous Quality Improvement (SCQI) award. The award recognizes extraordinary...
-
Feb 10, 2010 07:30 AM
Fourth quarter Order intake amounted to SEK 1,383 M (1,661), down 14% adjusted1 Net sales amounted to SEK 1,594 M (1,881), down 14% adjusted1 EBIT before nonrecurring items totaled SEK 112 M (...
-
Jan 20, 2010 10:36 AM
Munters will be holding a presentation, webcast and conference call following the results of the year-end report of 2009. The report will be presented by Lars Engström, CEO and Martin Lindqvist, CF...