Corporate - English
Corporate - English
Global
Australia - English
Austria - Deutsch
Belgium - NL - FR
Brazil - Portuguese
Canada - English
China - 中国
Czech Republic - Česky
Denmark - Dansk
Finland - Finnish
France - Français
Germany - Deutsch
India - English
Ireland - English
Italy - Italian
Japan - 日本語
Korea - 한국어
Mexico - Español
Netherlands - Nederlands
New Zealand - English
Norway - Norsk
Poland - Polish
Russia - Российская
Saudi Arabia - English
Singapore - English
South Africa - English
Spain - Español
Sweden - Svenska
Switzerland - DE - FR - IT
Taiwan - English
Thailand - English
United Arab Emirates - English
United Kingdom - English
United States - English
Vietnam - English
Search
|
Sitemap
About Munters
Our Business
Corporate Governance
Investors
The Share
Human Resources
Media
Contact
Munters contacts
Click for Munters Headquarters
Munters Euroform GmbH
GBA Mist Elimination
Philipsstr. 8, (P.O. Box 10 11 09, D-52011)
D-52068 Aachen
Germany
Tel: +49 241 8900 - 0
Fax: +49 241 8900 - 5134
E-mail:
mist-elimination@munters.com
Web:
http://www.muntersglobal.com
Munters AB
Headquarter
P O Box 1188 Visiting address: Isafjordsgatan 1, Kista Entré Shipping address: Knarrarnäsgatan 7, 164 40 KISTA
S-164 26 Stockholm, Kista
Sweden
Tel: +46 8 626 63 00
Fax: +46 8 754 68 96
E-mail:
info@munters.se
Web:
http://www.munters.com
Munters AB
Moisture Control Services
P O Box 1188 Visiting address: Isafjordsgatan 1, Kista Entré Shipping address: Knarrarnäsgatan 7, 164 40 KISTA
S-164 26 Stockholm, Kista
Sweden
Tel: +46 8 626 63 00
Fax: +46 8 626 54 55
E-mail:
mcs@munters.se
Web:
http://www.munters.se
Munters Europe AB
HumiCool
P O Box 1150 Visiting address: Isafjordsgatan 1, Kista Entré Shipping address: Knarrarnäsgatan 7, 164 40 Kista
S-164 26 Stockholm, Kista
Sweden
Tel: +46 8 626 63 00
Fax: +46 8 754 56 66
E-mail:
humicool.skandinavien@munters.se
Web:
http://www.munters.se
Munters Corporation
Dehumidification- Commercial Products
16900 Jordan Road
78154 Selma
Texas
United States
Tel: (210) 651-5018
Fax: (210) 651-9085
E-mail:
drycoolinfo@munters.com
Web:
http://www.munters.us
Munters Corporation
Dehumidification / Headquarter USA
79 Monroe Street (P.O. Box 640
MA 01913 Amesbury
Massachusetts
United States
Tel: +1 978 241 1100
Fax: +1 978 241 1214
E-mail:
dhinfo@munters.com
Web:
http://www.munters.us
Munters Euroform GmbH
HumiCool GTEC - GBA
Philipsstr. 8 (P.O. Box 10 11 09, D-52011)
D-52068 Aachen
Germany
Tel: +49 241 8900 - 0
Fax: +49 241 8900 - 5189
E-mail:
wulf.kraneis@munters.de
Web:
http://www.muntersglobal.com
Munters Italy S.p.A.
HumiCool HVAC
HumiCool HVAC
Corso Inghilterra, 15
12084 Mondovì
CN
Italy
Tel: +39 0174 560 611
Fax: +39 0174 560 617
Munters Nederland
Moisture Control Services
Algolweg 9 B
NL-3821 BG Amersfoort
Netherlands
Tel: +31 33 456 50 15
Fax: +31 33 456 95 50
E-mail:
munters@munters.nl
Web:
http://www.munters.nl
Munters Nederland
Moisture Control Services
Gyroscoopweg 114
NL-1042 AX Amsterdam
Netherlands
Tel: +31 20 613 53 89
Fax: +31 20 411 52 77
E-mail:
munters@munters.nl
Web:
http://www.munters.nl
Munters Nederland
Moisture Control Services
Canadaweg 32 B
NL-4661 PZ Halsteren
Netherlands
Tel: +31 164 62 08 99
Fax: +31 164 62 06 76
E-mail:
munters@munters.nl
Web:
http://www.munters.nl
Munters Nederland
Moisture Control Services
Stavangerweg 7
NL-9723 JC Groningen
Netherlands
Tel: +31 50 549 84 32
Fax: +31 50 549 34 77
E-mail:
munters@munters.nl
Web:
http://www.munters.nl
Munters Nederland
Moisture Control Services
Hooiland 1
NL-6666 MJ Heteren
Netherlands
Tel: +31 26 351 92 51
Fax: +31 26 389 37 55
E-mail:
munters@munters.nl
Web:
http://www.munters.nl
Munters Nederland
Moisture Control Services
Businesspark Friesland West 37a
NL8466 SL Heerenveen
Netherlands
Tel: +31 513 64 05 56
Fax: +31 513 64 05 21
E-mail:
munters@munters.nl
Web:
http://www.munters.nl
Munters Nederland
Moisture Control Services
Albert Thijsstraat 15
NL-6471 WX Kerkrade
Netherlands
Tel: +31 45 535 22 37
Fax: +31 45 535 41 30
E-mail:
munters@munters.nl
Web:
http://www.munters.nl
Munters Nederland
Moisture Control Services
Marconistraat 35
NL-7575 AR Oldenzaal
Netherlands
Tel: +31 541 53 50 20
Fax: +31 541 53 50 21
E-mail:
munters@munters.nl
Web:
http://www.munters.nl
Munters Nederland
Moisture Control Services
Abel Tasmanstraat 73
NL-3165 AM Rotterdam
Netherlands
Tel: +31 10 416 69 68
Fax: +31 10 416 29 10
E-mail:
munters@munters.nl
Web:
http://www.munters.nl
Munters Nederland
Moisture Control Services
Octrooiweg 1
NL-4538 BP Terneuzen
Netherlands
Tel: +31 115 649 379
Fax: +31 115 649 897
E-mail:
munters@munters.nl
Web:
http://www.munters.nl
Munters Nederland
Moisture Control Services
Kleine Dreef 59
NL-5504 LG Veldhoven
Netherlands
Tel: +31 40 254 54 12
Fax: +31 40 254 56 34
E-mail:
munters@munters.nl
Web:
http://www.munters.nl
Munters Zwolle
Moisture Control Services
Marconistraat 4a
NL-8013 PK Zwolle
Netherlands
Tel: +31 38 460 44 85
Fax: +31 38 460 22 51
E-mail:
munters@munters.nl
Web:
http://www.munters.nl
Munters NV
Moisture Control Service
Louis Van Houttestraat 55
9050 Ledeberg (Gent)
Belgium
Tel: +32 9 239 95 41
Fax: +32 9 239 95 42
E-mail:
sos@muntersnv.be
Web:
http://www.muntersnv.be
Munters NV
Moisture Control Service
IZ De Kolmen - Kolmenstraat 50
3570 Alken (Hasselt)
Belgium
Tel: +32 11 59 69 35
Fax: +32 11 59 69 36
E-mail:
sos@muntersnv.be
Web:
http://www.muntersnv.be
Munters NV
Moisture Control Service
Rondekomstraat 14
8800 Roeselare
Belgium
Tel: +32 51 20 47 08
Fax: +32 51 24 97 20
E-mail:
sos@muntersnv.be
Web:
http://www.muntersnv.be
Munters NV
Moisture Control Service
Route de Saussin 38-7A
5190 Spy (Namur)
Belgium
Tel: +32 81 47 06 80
Fax: +32 81 47 06 90
E-mail:
sos@muntersnv.be
Web:
http://www.muntersnv.be
Munters Services France SAS
Moisture Control Services
34-6 rue de Luyot ZI B
59113 SECLIN
France
Tel: +33 3 20 93 22 83
Fax: +33 3 20 09 85 15
E-mail:
muntersservices@munters.fr
Web:
http://www.munters.fr
Munters Services France SAS
Moisture Control Service
12 rue des Landelles, Bât D "Hercule"
35510 CESSON SEVIGNE
France
Tel: +33 2 99 86 08 50
Fax: +33 2 99 86 08 52
E-mail:
muntersservices@munters.fr
Web:
http://www.munters.fr
Munters Services France SAS
5 Zone Artisanale du Luget
33290 LE PIAN MEDOC
France
Tel: +33 5 56 70 20 50
Fax: + 33 5 56 70 21 30
E-mail:
muntersservices@munters.fr
Web:
http://www.munters.fr
Munters Services France SAS
Moisture Control Services
33-41 rue de l'industrie Zone Artisanale les basses vallières
69530 BRIGNAIS
France
Tel: +33 4 72 39 38 39
Fax: +33 4 72 39 95 80
E-mail:
muntersservices@munters.fr
Web:
http://www.munters.fr
Munters Services France SAS/ Industrie
Moisture Control Services
ZI des landiers Nord 171 av de Villarcher
73000 CHAMBERRY
France
Tel: +33 4 72 39 38 39
Fax: +33 4 72 39 95 80
Web:
http://www.munters.fr
Munters Services France SAS / Industrie
Moisture Control Services
ZA Rousselières 2 bis rue Olympe de Gouges
44800 ST HERBLAIN
France
Tel: +33 2 40 85 61 36
Fax: +33 2 40 85 63 03
Munters Services France / Industrie
Lot n°6 ZA les Ardilles
78680 EPONE
France
Tel: +33 1 34 75 56 37
Fax: +33 1 30 90 05 51
Web:
http://www.munters.fr
Munters Europe AB
Avfuktning
Gärdevägen 5C
856 50 Sundsvall
Sweden
Tel: +46-010-451 54 70
Fax: +46-060-56 67 47
E-mail:
avfuktning@munters.se
Web:
http://www.munters.se
Munters Europe AB
Avfuktning
Försäljning & Service
Tel: +46 (0)10-451 54 69
Fax: +46 (0)910-521 99
Östra Nygatan 104
931 35 Skellefteå
Sweden
E-mail:
avfuktning@munters.se
Web:
http://www.munters.se
Munters Europe AB
Avfuktning
Försäljning
Tel: +46 (0)10-451 54 71
Fax: +46 (0)31-709 84 29
Service
Tel: +46 (0)200-21 00 22
August Barks gata 30
421 22 Västra Frölunda
Sweden
E-mail:
avfuktning@munters.se
Web:
http://www.munters.se
Ateam Sales and Services HVAC
Ateam Inneklimaservice AS
Tvetenveien 164
NO-0671 Oslo
Norway
Tel: +47 23 12 67 00
E-mail:
service@ateam.no
Munters Service GmbH
Niederlassung Oldenburg
Trommelweg 56
26125 Oldenburg Oldenburg
Germany
Tel: +49 441 / 380 16 37
Fax: +49 441 / 380 17 72
E-mail:
msg@munters.de
Web:
http://www.munters.de
Munters Austria GmbH
Niederlassung Friesach
Johann Harrich
Bahnhofstraße 13
9360 Friesach
Austria
Tel: +43 (0) 4268 / 500 83
Fax: +43 (0) 4268 / 50110
E-mail:
johann.harrich@munters.at
Web:
http://www.munters.at
Munters Belgium Production Facility (former Toussaint Nyssenne)
Munters Belgium SA Zoning Industriel des Plenesses Rue de Progrès 5
B-4821 Dison
Belgium
Tel: +32 87 30 69 11
Fax: +32 87 31 44 76
E-mail:
info@muntersbelgium.be
Web:
http://www.muntersbelgium.be
Munters - Sales Air Treatment Systems (former Toussaint Nyssenne)
Dehumidification
Rue Stroobants 48A - Strobantsstraat 48A
B-1140 Evere
Belgium
Tel: +32 2 240 68 68
Fax: +32 2 240 68 69
E-mail:
sales@muntersbelgium.be
Web:
http://www.muntersbelgium.be
A
B
C
D
E
F
G
H
I
J
K
L
M
N
O
P
Q
R
S
T
U
V
Y
Andorra
Collapse
Las Rosas de Madrid
COVERED BY: Munters Spain S.A.
Dehumidification & HumiCool
Europa Empresarial, Ed. Londres C/Playa de Liencres, 2
E-28230 Las Rosas de Madrid
Spain
Tel: +34 91 640 09 02
Fax: +34 91 640 11 32
E-mail:
marketing@munters.es
Web:
http://www.munters.com
Collapse
Argentina
Collapse
Curitiba - PR
COVERED BY: Munters Brasil Industria e Comercio Ltda
Rua Eng. Sady de Souza 650 C
CEP 81290-020 Curitiba - PR
Brazil
Tel: +55 41 317 5050
Fax: +55 41 317 5070
E-mail:
munters@munters.com.br
Web:
http://www.munters.com.br
Collapse
Australia
Collapse
Munters Pty Limited
24-hour National Customer Contact Center
Australia
Tel: 1800-800 849
Web:
http://www.munters.com.au
Brisbane
Munters Pty Limited
Dehumidification
32-34 Nestor Drive
Meadowbrook QLD 4131
32-34 Nestor Drive
Brisbane
Australia
Tel: +61 7 3826 0461
Fax: +61 7 3826 0466
E-mail:
dh.info@munters.com.au
Web:
http://www.munters.com.au
Brisbane
Munters Pty Limited
Moisture Control Services
32-34 Nestor Drive
Meadowbrook QLD 4131
32-34 Nestor Drive
Brisbane
Australia
Tel: +61 7 3826 0400
Fax: +61 7 3826 0499
E-mail:
munters.qld@munters.com.au
Web:
http://www.munters.com.au
Cairns
Cairns Office
Moisture Control Services
107-109 Draper Street
Portsmith QLD 4870
PO Box 5121
Cairns QLD 4870
Tel Fax
107 Scott Street
Cairns
Australia
Tel: 07 4041 3355
Fax: 07 4041 2599
E-mail:
claims.fnq@munters.com.au
Web:
http://www.munters.com.au
Melbourne
Munters Pty Limited
HumiCool
19-23 Pelson Court
VIC 3175 Melbourne
Australia
Tel: +61 3 8795 4500
Fax: +61 3 9562 3866
E-mail:
info.dh@munters.com.au
Web:
http://www.munters.com.au
Melbourne
Munters Pty Limited
Dehumidification
19-23 Pelson Court
Dandenong South VIC 3175
19-23 Pelson Court
Melbourne
Australia
Tel: +61 3 8795 4544
Fax: +61 3 9562 3866
E-mail:
info.dh@munters.com.au
Web:
http://www.munters.com.au
Melbourne
Munters Pty Limited
Moisture Control Services
1 Blissington Street
Springvale VIC 3171
19-23 Pelson Court
Melbourne
Australia
Tel: +61 3 9558 4044
Fax: +61 3 9548 0202
E-mail:
munters.vic@munters.com.au
Web:
http://www.munters.com.au
Newcastle
Newcastle Office
Moisture Control Services
Unit 4, 3 Kullara Close
Beresfield NSW 2322
4/3 Kullara Close
Newcastle
Australia
Tel: 02 4964 2204
Fax: 02 4966 2253
E-mail:
claims.newcastle@munters.com.au
North Albury
Munters Pty Limited
HumiCool Head Office
Sales and Manufacturing HumiCool products
P.O. Box 549 21 Union Road
North Albury NSW 2641
Australia
Tel: +61 60 25 64 22
Fax: +61 60 25 82 66
E-mail:
maualbury@munters.com.au
Web:
http://www.munters.com.au
Sydney
Munters Pty Limited
Dehumidification
Visit address:
Unit 3D, 6 Boundary Rd
Northmead NSW 2152
Post address:
PO Box 6260 Fennell St BC
Parramatta NSW 2150
Unit 3D, 6 Boundary Rd
Sydney
Australia
Tel: +61 2 88431588
Fax: +61 2 88431589
E-mail:
info.dh@munters.com.au
Web:
http://www.munters.com.au
Sydney
Munters Pty Limited
Moisture Control Services
Visit address:
Unit 3D, 6 Boundary Rd
Northmead NSW 2152
Post address:
PO Box 6260 Fennell St BC
Parramata NSW 2150
Unit 3D, 6 Boundary Rd
NSW 2152 Sydney
Australia
Tel: +61 2 8843 1500
Fax: +61 2 8843 1510
E-mail:
munters.nsw@munters.com.au
Web:
http://www.munters.com
Sydney
Munters Pty Limited
MCS Head Office
Visit address:
Unit 3D, 6 Boundary Rd
Northmead NSW 2152
Post address:
PO Box 6260 Fennell St BC
Parramatta NSW 2150
Unit 3D, 6 Boundary Rd
NSW 2152 Sydney
Australia
Tel: +61 2 8843 1500
Fax: +61 2 8843 1510
E-mail:
claims@munters.com.au
Web:
http://www.munters.com.au
Sydney
Munters Pty Limited
Dehumidification Head Office
Visit address:
Unit 3D, 6 Boundary Rd
Northmead NSW 2152
Post address:
PO Box 6260 Fennell St BC
Parramatta NSW 2150
Unit 3D, 6 Boundary Rd
Sydney
Australia
Tel: +61288431588
Fax: +61288431589
E-mail:
dh.info@munters.com.au
Web:
http://www.munters.com.au
Collapse
Austria
Collapse
Amstetten
Munters Austria GmbH
Niederlassung Amstetten
Franz Pitzl
Ybbsstraße 14
3300 Amstetten
Austria
Tel: + 43 (0) 7472 / 620 07
Fax: + 43 (0) 7472 / 620 46
E-mail:
franz.pitzl@munters.at
Web:
http://www.munters.at
Friesach
Munters Austria GmbH
Niederlassung Friesach
Johann Harrich
Bahnhofstraße 13
9360 Friesach
Austria
Tel: +43 (0) 4268 / 500 83
Fax: +43 (0) 4268 / 50110
E-mail:
johann.harrich@munters.at
Web:
http://www.munters.at
Graz
Munters Austria GmbH
Niederlassung Graz
Claudia Seitz
Albert-Schweitzer-Gasse 4
8020 Graz
Austria
Tel: +43 (0) 316 77 32 000
Fax: +43 (0) 316 77 32 00 77
E-mail:
claudia.seitz@munters.at
Web:
http://www.munters.at
Hartberg
Munters Austria GmbH
Niederlassung Hartberg
Werner Polzhofer
Ökopark 15
8230 Hartberg
Austria
Tel: + 43 (0) 3332 / 634 93
Fax: + 43 (0) 3332 / 635 18
E-mail:
werner.polzhofer@munters.at
Web:
http://www.munters.de
Imst
Munters Austria GmbH
Niederlassung Imst
Franz Sandner
Gewerbepark 14
6460 Imst
Austria
Tel: + 43 (0) 5412 / 630 17
Fax: + 43 (0) 5412 / 633 25
E-mail:
franz.sandner@munters.at
Web:
http://www.munters.at
Innsbruck
Munters Austria GmbH
Niederlassung Innsbruck
Franz Sandner
Eduard-Bodem-Gasse 5-7
6020 Innsbruck
Austria
Tel: +43 (0) 512 / 34 19 90
Fax: +43 (0) 512 / 34 19 91
E-mail:
franz.sandner@munters.at
Web:
http://www.munters.at
Kufstein
Munter Austria GmbH
Niederlassung Kufstein
Franz Sandner
Anton Karg Straße 15
6330 Kufstein
Austria
Tel: + 43 (0) 5372 / 711 85
Fax: + 43 (0) 5372 / 714 74
E-mail:
franz.Sandner@munters.at
Web:
http://www.munters.at
Leibnitz
Munters Austria GmbH
Niederlassung Leibnitz
Peter Hojas
Grazer Gasse 42
8430 Leibnitz
Austria
Tel: + 43 (0) 3452 / 731 88
Fax: + 43 (0) 3452 / 733 20
E-mail:
peter.hojas@munters.at
Web:
http://munters.at
Liezen
Munters Austria GmbH
Niederlassung Liezen
Ewald Ladler
Pyhrnstraße 5
8940 Liezen
Austria
Tel: + 43 (0) 3612 / 23215
Fax: + 43 (0) 3612 / 23700
E-mail:
ewald.ladler@munters.at
Web:
http://www.munters.at
Linz
Munters Austria GmbH
Niederlassung Linz
Günter Weixelbaumer
Kotzinastraße 3
4030 Linz
Austria
Tel: +43 (0) 732 68 08 68
Fax: +43 (0) 732 68 08 69
E-mail:
guenther.weixelbaumer@munters.at
Web:
http://www.munters.at
Ried
Munters Austria GmbH
Niederlassung Ried
Johann Kettl
Eberschwangerstraße 52
4910 Ried
Austria
Tel: +43 (0) 7752 / 26 30 0
Fax: +43 (0) 7752 / 70 07 9
E-mail:
johann.kettl@munters.at
Web:
http://munters.at
Salzburg
Munters Austria GmbH
Niederlassung Salzburg
Peter Traunsteiner
Bergerbräuhhofstraße 21 a
5020 Salzburg
Austria
Tel: + 43 (0) 662 / 87 55 99
Fax: + 43 (0) 662 / 87 25 55
E-mail:
peter.traunsteiner@munters.at
Web:
http://www.munters.at
Spittal
Munters Austria GmbH
Niederlassungs Spittal
Roland Brugger
Ponauer Straße 30
9800 Spittal
Austria
Tel: + 43 (0) 4762 / 440 80
Fax: + 43 (0) 4762 / 440 90
E-mail:
roland.brugger@munters.at
Web:
http://www.munters.at
St. Pölten
Munters Austria GmbH
Niederlassung St. Pölten
Thomas Steinmair
Schwadorf 18
3100 St. Pölten
Austria
Tel: + 43 (0) 2742 / 88 32 88
Fax: + 43 (0) 2742 / 88 32 88 8
E-mail:
thomas.steinmair@munters.at
Web:
http://www.munters.at
Wien
Munters GmbH
Luftentfeuchtung
Zweigniederlassung Wien
Brunner Strasse 59
A-1235 Wien
Austria
Tel: +43 1 616 4298-92 51
Fax: +43 1 616 4298-92 98
E-mail:
luftentfeuchtung@munters.at
Web:
http://www.munters.at
Wien
Munters Austria GmbH
Zentrale
Geschäftsführung
Christian Kohl
Hochwassergasse 2
1230 Wien
Austria
Tel: + 43 (0) 1 / 614 22
Fax: + 43 (0) 1 / 614 22 22
E-mail:
christian.kohl@munters.at
Web:
http://www.munters.at
Wien
Munters Austria GmbH
Niederlassung Wien
Christan Baumgärtner
Hochwassergasse 2
1230 Wien
Austria
Tel: + 43 (0) 1 / 614 22
Fax: + 43 (0) 1 / 614 22 22
E-mail:
christian.baumgaertner@munters.at
Web:
http://munters.at
Wiener Neustadt
Munters Austria GmbH
Niederlassung Wiener Neustadt
Christoph Carniel
Pottendorfer Straße 162
2700 Wiener Neustadt
Austria
Tel: + 43 (0) 2622 299 95
Fax: + 43 (0) 2622 299 955
E-mail:
christoph.carniel@munters.at
Web:
http://munters.at
Viktring/Klagenfurt
Munters Austria GmbH
Niederlassung Klagenfurt
Claus Widowitz
Höhenweg 116
9073 Viktring/Klagenfurt
Austria
Tel: +43 (0) 463 / 33 88 88
Fax: +43 (0) 463 / 33 88 89
E-mail:
claus.widowitz@munters.at
Web:
http://www.munters.at
Vöcklabruck/Regau
Munters Austria GmbH
Niederlassung Vöcklabruck
Roland Lohinger
Preising 11
4844 Vöcklabruck/Regau
Austria
Tel: + 43 (0) 7674 / 64 957
Fax: + 43 (0) 7674 / 65 00 7
E-mail:
roland.lohinger@munters.at
Web:
http://www.munters.at
Zell am See / Bruck
Munters Austria GmbH
Siegfried Bernsteiner
Wallackstraße 8
5671 Zell am See / Bruck
Austria
Tel: + 43 (0) 6545 / 68 98
Fax: + 43 (0) 6545 / 68 988
E-mail:
siegfried.bernsteiner@munters.at
Web:
http://www.munters.at
Collapse
Your browser does not support iframes.