Munters MCS - Leak Detection Services

Save Money Now!

Humimax is a low maintenance, installation and running cost unit.
With other humidifying systems you need extra money investments for example:

Steam Humidifiers
High energy consumption for continual water boiling.
Depending of the size, the installation cost can be high.
Have the need to replace the boiler container (around once a year).
Overheating the room creates the need for cooling to reach good working conditions.

Spray Systems
Whether you use a compressed air or a high pressure pump system, you will need a separate water treatment system to prevent the nozzles of clogging.
They need compressed air which has a high cost.
The absorption of humidity in this system is not immediate therefore you can have frequently a wet floor.
The installation of this system can be long and expensive.

Humimax
Doesn’t need any extra investment such as water treatments or compressed air.
It cools down the room at the same time it humidifies the air creating a better working environment.
The maintenance in Humimax is quite simple and low cost.
The running cost of is low compared to other solutions since it uses 0+energy most of the time.
The principle in Humimax makes the air absorbs the humidity using the natures´ principle and is very energy efficient, therefore is an environmentally friendly solution.

Check the efficiency chart

  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011