Why humidity?
A low humidity affects production and quality in various industries, like plastic and printing industries for example. Also having the right humidity level will improve the working conditions for your workers.
A better temperature and humidity in our working sites not only prevents product defects, but also helps your personnel to work as efficiently as possible. Bacteria thrive in dry air environment and can cause colds and respiratory problems that can lead to absenteeism. The right humidification improves the working environment.
Production and quality problems Static electricity and particles in the air cause problems in industries that lead to errors, defects, and waste of materials. The right humidification prevents these problems.
Save energy and money by having an optimal humidification is possible to lower the temperature without reducing labor productivity and comfort. This means that you can reduce energy consumption and save money.
Where is humidification needed?
This is a selection of application areas that require the right humidification:
- Printing houses - Paper with low moisture content will be easy static and difficult to manage.
- Plastic Industry - Problems with static electricity and plastic dust can be solved.
- Woodworkers - Constant humidification for facilitates in the processing eliminates cracking and reduces dust.
- Museums and churches - Constant humidification prevents cracks in old objects and paintings.
- Food processing - Fruits and vegetables retain their moisture they look fresher and they don´t lose weight.
- Coating plants - The right humidification eliminates the dust and reduces static electricity while reducing paint consumption and improving paint surfaces.
- Computers and electronics - Static electricity is the greatest enemy of computer electronics. With proper humidification reduces sparking and arcing.