Munters MCS - Leak Detection Services

Humidity in the Plastic Industry

Production facilities and storage rooms are extremely sensitive to humidity levels, companies are often affected by both outdoor climate as well as their own machines producing hot air, therefore they need to look up for an efficient humidification system for their production facilities as well as warehouses.

Sometimes during the winter the relative humidity (RH) percentage can be as low as 10% inside a production facility, and when optimal conditions for production and storage need to be between 40 to 50% the production can have serious problems. The consequences of not having the right humidity in the plastic industry can be uneven production quality and an unacceptable high level of labels discarded due to dry air, within others.

The right level of humidity in the plastic industry means:

  • Improved air quality .
  • Discarded fewer labels ruined by low RH.
  • Achieve more uniform and even production with increased winter season productivity.
  • Better working conditions for people in your production line.

Munters Humimax humidifiers, are quick to deliver, very easy to install, with very little disruption to your production the they have a really low maintenance and running cost. You can stabilize a more even RH for your company, while having an energy efficient solution.

See how Humimax humidifier helped this company in the plastic industry


  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011