Munters MCS - Leak Detection Services

The Humimax™ air humidifier is a unique humidification unit that’s economical and effective as well as easy to install and maintain. Capable of providing fast, simple humidification at a low cost the Humimax is ideal for printing houses within other industries that need humidity.

How does it work?
Humimax uses a unique evaporative technique that’s as simple as it is ingenious: a fan draws air through an evaporative cooling pad, creating cooled, humidified air.

The most important component in a Humimax system is the cleverly designed evaporative cooling pad, capable of  absorbing large amounts of water, enabling very high efficiency.
Thanks to the evaporative system, humidity is added to the air in the form of cold steam so no water droplets are spread. Dust, lime, salt and other impurities in the water are filtered off before the air is humidified.

  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011