Munters MCS - Leak Detection Services

Evaporative cooling is an energy efficient solution for the industry, where hot indoor climate leads to low productivity and unsatisfied working staff. this can increase the number of errors and accidents in your production lines. 

Evaporative coolers reduce the high cost of cooling facilities, installation, maintenance and running or energy consumption cost, reducing the environmental impact.  A balance temperature and humidity will result in efficient industrial processes and storages places.

CELdek® evaporative cooling media will enchance the performance of your stationary unit, CELdek is a long lasting solution to reduce even more the maintenance cost of evaporative coolers.

An option of  fired rated evaporative cooling media for industrial applications are also available for different applications such as automotive industry ang gas turbine cooling

  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011