Scope of Supply

View onto a spin vane of a stainless steal spin vine separator.

Munters offers highly efficient mechanical separation technology for the removal of liquids in continuous gas flows. The technology offered is centered around the vane separation.

Munters Mist Elimination uses complementary separation technologies such as filtration, coalescence, agglomeration and inlet distribution in order to meet the performance requirement of any industry application. 

The separation device can consist of a single separation stage or devices using several separation stages and technologies such as vane separation and filtration. 

Processes with a tendency for scaling or plugging better uses equipment with integrated cleaning systems that work during operation.  

The focus of the separation equipment is to achieve a maximum efficiency with the lowest energy consumption.

Munters has large experience in designing mist eliminators for new plants and in retrofitting mist eliminators into existing plants. Munters offers on site performance measurements to analyse and characterise an existing problem but especially to verify the performance guarantees.

LIQUID / GAS SEPARATORS

  • Single stage framed units, vane packs or modular unit
  • Mist eliminators accomodated in a housing for open systems
  • Mist eliminator accomodated in a pressure vessel
  • Inlet distributors and Vortex breakers
  • Agglomerator or coalescer units in combination with vane separators
  • Wire mesh separators
  • Coalescer candles
  • On-line Cleaning system
  • All units can consist out of a single or more stages.

Installation Support & Supervising

Munters offers installation and supervision services for all applications

Materials

Mist eliminators are available in various plastics such as PE, PPTV, PPGC, PVDF, in various aluminium grades and most stainless steel alloys such as 304, 316Ti, 316L, 321

Special materials are available upon request.

 

 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011