Close

Munters.com is using cookies to guarantee and improve the usability of the website. You can always erase cookies from munters.com or Read more about cookies

DFH Anti icing and anti snow

Product information
Intake of ambient air

Advantages
  • Effective elimination of snow particles
  • Prevents filters being plugged by snow and ice
  • Efficient anti-icing function
  • Lower operating costs
  • Corrosion resistant
  • Simple installation
  • Low maintenance
  • Long lifetime
  • Tailor made sizes and designs
Product Description

FEATURES
DFH is a ready-to-install snow and droplet separator for use as an air intake in cold climates. The unit provides protection against all sorts of snow particles and rain, hence it prevents the intake from getting plugged with ice. DFH is typically used in cold climates, with snowfall, hail, drifting snow particles and high relative humidity.
DFH separator is available in aluminum and stainless steel alloys and thus fits a wide range of applications. It can be configured to various individual performance and installation situations, providing a cost effective solution. The choice of sensor options allows for the best adaptation to the weather conditions in order to reduce the electrical consumption.
 
Design
DFH consists of a separator and a control unit. The separator unit accommodates vertical profiles with heating devices. Captured snow and hail particles are either sublimated or melted, once they have coalesced on the heated surface. Melted particles gravitate down and drain the eliminator through a heated exit.
Depending on the application, the control unit can incorporate an integrated FI switch, sensors and additional electrical components. The control unit comes as a separate part and is installed in close proximity to separator. A single unit can control several separators, provided that they are installed in the same location.
BENEFITS
  • Effective elimination of snow particles
  • Prevents filters being plugged by snow and ice
  • Efficient anti-icing function
  • Very low pressure drop leading to lower operating costs
  • Corrosion resistant
  • Simple installation
  • Low maintenance cost due to simple operating principle
  • Long lifetime
  • Tailor made sizes and designs
  • In house ISO 9001 certified manufacturing
 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011