Las Vegas Data Centre Wins Big With Munters

Munters recently installed three Oasis™ Indirect Evaporative Air Coolers at the NV Energy data centre in Las Vegas, USA

 

Each unit rejects 250 kW of the data centers IT load. The data center utilizes hot-aisle containment and operates with a 75°F (24°C) supply with 105°F (41°C) return. Munters Indirect Evaporative Air Cooling units have Munters high efficiency patented EPX indirect coolers with supplemental DX cooling. The indirect evaporative cooling will reject 100% of the data center heat for a predicted 83% of annual hours. The remaining balance of the hours a small amount of refrigeration cooling will supplement the indirect to accomplish the required heat rejection. Predicted SEER for the Munters equipment is 46. Munters units have no recirculation air filters. A separate 20,000 CFM (33,980 m3/h)  side-stream filter unit provides continuous particulate removal to keep the data hall clean.

For assistance from your local Munters data centre team contact us on airtreatment@munters.com or call our Global Enquiry team on +44(0)1480410223

Browse Air Treatment Problems & Industries
 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011