Pharmaceutical

Pharmaceutical Industry

Pharmaceutical products are sensitive: powders, tablets, capsules and labsticks often lose quality and shelf life when they come into contact with moisture in the air.   The most effective way to protect raw materials and products during production, storage and transport is to control the surrounding environment.   Munters can provide custom-designed air dehumidification solutions for every single area of production:  

  • Silos
  • Production facilities
  • Warehouse
  • Transport

The main benefits of this system are that it provides considerable energy and cost savings, incorporating environmentally-friendly technology. Production capacity as well as hygiene conditions improve considerably thanks to the effects of controlled humidity. The Munters dry air system is the simplest, most precise way of achieving and controlling the accurate humidity conditions required. 

  Pharmaceutical production

Browse Air Treatment Problems & Industries
 
  • Munters AB | Isafjordsg 1, Kista Entré | P.O. Box 1188 | S-164 26 Kista| Sweden | Reg no 55 60 41 - 06 06 | © Munters 2011